??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
24441.0060 Adjustable Flat Clamping Lever
HELP_VARIABLE
Company
Halder
Description
EH 24441. - Verstellbare Flachspannhebel mit glatter Bohrung
Bill of material
24441.0060 Adjustable Flat Clamping Lever
BESTNR
Ref. No.
24441.0060
AUS
Version
with smooth bore, black
D2
H7 bore
12
L2
145 mm
D1
40 mm
D3
23 mm
H1
42.0 mm
H2
4 mm
H3
4.0 mm
H4
56.0 mm
T
min.
22 mm
TEMPMIN
Temperature min.
-30 °C
TEMPMAX
Temperature max.
80 °C
G
Weight
387 g
Embedded user actions